IESNA:LM-63-2002
[TEST]P1201177
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-750-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4730
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
540.9 532.6 538.1 548.9 561 573 584.3 593.1 601.1 612.4
629.2 656.3 694.4 739.6 809.6 925.5 1056.2 1211.2 1401.6 1594
1798.5 1958.1 2057.9 2130.4 2158 2168.5 2205.7 2279.2 2277.4 2073
1555.2 665.1 174.1 72 26.8 7.5 0
540.9 535.6 541.1 551.9 564 576 586.8 595.6 603.6 614.4
630.7 657.5 695.2 739.3 806.8 916.9 1045.4 1195.9 1381.3 1599.1
1802 1958.6 2056.7 2126.6 2155.8 2172.8 2213.5 2287 2275.2 2054.9
1507 616.6 173.9 70.2 26.6 7.3 0
540.9 534.9 539.6 549.7 561.2 572.2 582 588.5 594.6 603.3
617.1 639.7 672.6 712.5 772.2 869 992.7 1139.2 1301 1484.9
1667.8 1833.9 1950.3 2030.6 2085 2138.4 2206.4 2290 2328.4 2180.6
1729 878.3 265.4 97.6 47.4 10.3 0
540.9 533.9 538.4 547.4 557.2 566.7 575.5 580 583 587.5
596.1 611.1 634.7 663.3 703.4 769.2 859.2 965.4 1085 1222
1373.8 1532.6 1682.9 1812.1 1923.7 2031.8 2173.3 2342.7 2477.4 2475.9
2231.3 1651.7 748.9 291.3 100.6 34.9 0
540.9 533.9 537.4 545.4 553.9 562.5 571 575.8 578 580.3
587.8 598.6 616.9 637.7 661.3 696.4 749.1 815.8 899.9 1000.7
1115.1 1234.3 1371.3 1517.3 1670.8 1835.1 2020.8 2247.6 2531.6 2767.9
2807.3 2512.5 1708.7 834.9 294.5 71.7 0
540.9 534.1 537.1 544.4 552.7 561.7 569.7 575.3 578 580.8
589.3 601.1 618.2 636.5 653.5 676.6 717.2 769.7 838.4 923.2
1019 1124.4 1235 1365.8 1510.3 1670.3 1857.7 2091.3 2414.7 2752.3
2944 2752.1 2032.3 1140.5 470.4 108.9 0
540.9 533.9 536.4 543.4 551.7 560.4 568.5 574.5 578.3 582.8
591.1 603.6 618.7 632.2 643.5 661.8 693.4 733.8 790.5 861.5
941.3 1027.3 1122.7 1230.5 1355 1491.7 1673.1 1899.4 2204.4 2577
2813.8 2596.5 1783 930.7 340.4 58.2 0
540.9 535.6 536.1 541.9 550.2 559.9 569.2 577 583.5 588
593.6 601.8 611.4 617.9 625.2 637 653.8 675.1 707.5 756.1
810.6 872.8 943.5 1023.8 1113.6 1221 1348.7 1507.7 1703.4 1955.8
2112.3 1842.9 1190.1 530.8 135.7 22.3 0
540.9 537.4 537.1 541.1 549.2 559.7 570.5 580.5 588.5 594.3
599.6 604.6 606.1 605.6 608.1 613.6 622.7 636 656.3 685.9
727 774.7 832.9 901.6 979.7 1067.5 1163.3 1275.4 1409.2 1524.6
1497.2 1195.2 682.9 246.6 61.5 17.3 0
540.9 539.1 539.4 542.4 549.9 559.4 572 584.3 594.1 601.8
608.4 612.1 612.1 610.9 609.6 609.1 611.4 618.7 632.7 655.3
687.4 730 780.2 839.9 910.4 990.2 1075.7 1164.6 1238.3 1247.3
1102.1 728.8 260.4 70.5 34.4 13.5 0
540.9 541.9 543.1 547.7 555.7 565.2 578.5 592.3 605.1 617.1
628.9 638.5 645.2 651.3 656.5 662.8 672.1 684.6 703.4 733.8
779.2 839.7 915.7 1015.8 1144.5 1280.2 1421.9 1528.6 1542.1 1338.2
931.2 457.3 126.2 41.9 18.8 5.5 0
540.9 542.6 544.9 549.9 558.7 569.7 584 599.6 614.6 630.2
647.3 663.8 680.4 697.2 716.2 741.1 771.9 812.1 864.3 931
1014.3 1109.1 1214.5 1340.4 1478.1 1602.1 1675.8 1662.8 1515.3 1181.1
719.8 342.2 115.7 40.4 15.8 3.3 0
540.9 543.9 547.7 554.4 564.7 577.3 593.8 612.6 630.7 651.8
675.9 703.7 735.6 772.7 818.3 876.3 946 1024.1 1105.1 1187.1
1266.9 1340.2 1407.9 1480.9 1556.4 1606.1 1598.6 1510.5 1317.1 968.4
569.5 246.6 91.6 37.1 15.1 3.5 0
540.9 546.2 553.4 564.2 578.5 595.3 616.9 641.7 672.3 710.7
760.9 821.1 887.6 964.1 1036.6 1100.6 1149.5 1183.9 1205.2 1219.2
1231.8 1237.1 1223.5 1195.9 1147.5 1052.2 893.1 674.8 440 251.9
136 77.5 48.9 31.1 17.3 4.3 0
540.9 547.9 559.2 574 592.3 614.4 642.5 680.4 728.5 789.2
856.2 920.2 976.1 1016.5 1038.6 1044.1 1035.4 1012.8 974.4 916.4
839.7 744.3 627.2 496.5 377.3 289 227.5 181.1 144.5 116.9
92.1 71.7 54.7 36.4 19.8 4.5 0
540.9 550.2 566 584.8 606.6 634.2 671.6 722 784 848.7
904.4 944.5 962.8 959.6 937.8 899.6 843.2 764.7 675.9 585.3
508.3 448.3 397.9 346.2 292.8 245.9 207.2 175.4 147 122.2
100.3 80.8 61.7 39.9 23.8 7.3 0
540.9 552.7 572.2 595.1 622.4 656 701.9 761.9 826.4 878.1
907.9 913.7 899.4 869 824.4 758.9 679.4 597.3 527.8 478.9
448.3 422.7 389.9 351.5 303.6 266.4 235.8 204.7 177.4 153.8
131.5 107.4 83.8 60 36.9 12.8 0
540.9 556.2 579.5 605.6 636 673.6 724.3 788 847.4 881.1
884.8 864 831.1 790.2 736.3 669.3 596.1 531.9 494 469.9
436.3 403.2 360.3 322.6 312.8 291.8 263.2 234.8 208 181.4
155 131 104.9 79.3 52.2 18.8 0
540.9 558.4 584.8 614.6 649 689.6 742.1 801 851 866
848.2 812.1 773.2 729.5 677.4 615.6 553.2 512.8 498.5 470.9
432.8 381.1 333.7 325.6 312.6 291.5 265.2 237.6 210.7 184.6
158.8 135.2 109.1 84.8 54.9 23.1 0
540.9 560.7 589 621.9 659.3 702.4 756.4 815.8 852 844.9
808.3 763.9 724.8 686.9 640.2 585 535.9 521.1 504.8 469.6
415.4 348.7 330.1 319.4 310.8 290 265.4 239.6 212.5 185.6
160.6 130.5 99.1 73.8 45.4 18.3 0
540.9 562.2 590.3 624.7 663.6 708.2 763.4 822.6 852.7 835.2
790 744.6 704.5 665.6 623.2 577.3 537.6 528.1 505.5 464.4
398.4 343.4 325.6 312.3 305.1 286.7 265.2 240.1 214.5 189.4
165.1 133 98.6 73.5 36.6 15.6 0
540.9 561.2 590.8 624.9 663.8 708.2 762.9 822.4 854.7 837.9
792.8 746.8 706.7 668.3 626.9 582.8 543.6 534.6 510.5 468.4
400.6 345.2 326.4 311.1 303.1 285.5 265.2 240.6 215.5 190.9
165.6 131 97.6 70 36.1 14.3 0
